Page 3104 - RF Adapter Datasheets
P. 3104

TNC Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9097


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               BNC Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to BNC Female Adapter PE9097








                                                        PE9097  REV 1.1                                                2
   3099   3100   3101   3102   3103   3104   3105   3106   3107   3108   3109