Page 3119 - RF Adapter Datasheets
P. 3119

TNC Female to MCX Jack Bulkhead
     Adapter 1.163 inch Overall Length




     RF Adapters Technical Data Sheet                                                                        PE9521


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                               MCX Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Female to MCX Jack Bulkhead Adapter 1.163 inch Overall Length from Pasternack Enterprises has same day shipment
                   for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Female to MCX Jack Bulkhead Adapter 1.163 inch Overall Length PE9521

                   URL: https://www.pasternack.com/tnc-female-mcx-jack-straight-adapter-pe9521-p.aspx




























                                                        PE9521  REV 1.1                                                2
   3114   3115   3116   3117   3118   3119   3120   3121   3122   3123   3124