Page 3134 - RF Adapter Datasheets
P. 3134

TNC Female to UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9372


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                               UHF Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100 µ-in minimum
                       Body                                                        Brass               Nickel
                                                                                                   100 µ-in minimum
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Female to UHF Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Female to UHF Male Adapter PE9372

                   URL: https://www.pasternack.com/tnc-female-uhf-male-straight-adapter-pe9372-p.aspx





















                                                        PE9372  REV 1.1                                                2
   3129   3130   3131   3132   3133   3134   3135   3136   3137   3138   3139