Page 3260 - RF Adapter Datasheets
P. 3260

75 Ohm F Male to PAL Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9633


                   Configuration
                       • F Male Connector 1                             • 75 Ohms
                       • PAL Plug Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact                      • 3 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9633 75 ohm type F male to PAL plug adapter is part of our full line of RF components available for same-day
                   shipping. Our type F to PAL adapter has a male to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.023 in [25.98 mm]
                       Width                                             0.433 in [11 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        F Male                  PAL Plug
                       Polarity                                   Standard                 Standard
                       Hex Size                                    7/16 in.
                       Mating Torque                         15 in-lbs [1.70 Nm] max
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               F Male                                 PAL Plug
                       Contact            Brass                Gold                Brass               Gold
                                                           3 µ-in minimum                          3 µ-in minimum
                       Insulation         PTFE                                     PTFE

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Male to PAL Plug Adapter PE9633








                                                        PE9633  REV 1.1                                                1
   3255   3256   3257   3258   3259   3260   3261   3262   3263   3264   3265