Page 3258 - RF Adapter Datasheets
P. 3258

75 Ohm F Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9743


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               F Male                                BNC Female
                       Contact                                 Gold                                    Gold
                       Outer Conductor                                             Brass               Nickel
                       Body               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm F Male to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm F Male to BNC Female Adapter PE9743

                   URL: https://www.pasternack.com/f-male-bnc-female-straight-adapter-pe9743-p.aspx
































                                                        PE9743  REV 1.1                                                2
   3253   3254   3255   3256   3257   3258   3259   3260   3261   3262   3263