Page 3254 - RF Adapter Datasheets
P. 3254

75 Ohm F Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9742


                   Configuration
                       • F Male Connector 1                             • 75 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 3 GHz                  • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9742 75 ohm type F male to BNC male adapter is part of our full line of RF components available for same-
                   day shipping. Our type F to BNC adapter has a male to male gender configuration. PE9742 type F male to BNC male adapter
                   operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.3:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.44 in [36.58 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.055 lbs [24.95 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        F Male                  BNC Male
                       Polarity                                   Standard                 Standard
                       .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Male to BNC Male Adapter PE9742








                                                        PE9742  REV 1.1                                                1
   3249   3250   3251   3252   3253   3254   3255   3256   3257   3258   3259