Page 3250 - RF Adapter Datasheets
P. 3250

75 Ohm F Female to 75 Ohm F Female Bulkhead Mount Adapter





     RF Adapters Technical Data Sheet                                                                        PE9734


                       Weight                                            0.024 lbs [10.89 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       F Female                 F Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              F Female                                F Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µin minimum                          100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +60 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Female to 75 Ohm F Female Bulkhead Mount Adapter PE9734








                                                        PE9734  REV 1.2                                                2
   3245   3246   3247   3248   3249   3250   3251   3252   3253   3254   3255