Page 3246 - RF Adapter Datasheets
P. 3246

75 Ohm F Female to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9164


                   Configuration
                       • F Female Connector 1                           • 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 500 MHz               • 40 µ-in min Tin Contact Plating
                       • Tin Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9164 75 ohm type F to type F female adapter is part of our full line of RF components available for same-day
                   shipping. Our type F to type F adapter has a female to female gender configuration. PE9164 type F female to type F female
                   adapter operates to 500 MHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                              1.35:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.82 in [20.83 mm]
                       Width                                             0.435 in [11.05 mm]
                       Weight                                            0.019 lbs [8.62 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       F Female                 F Female
                       Polarity                                   Standard                 Standard
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Female to F Female Adapter PE9164








                                                        PE9164  REV 1.1                                                1
   3241   3242   3243   3244   3245   3246   3247   3248   3249   3250   3251