Page 3243 - RF Adapter Datasheets
P. 3243

Precision 75 Ohm F Female to F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91349


                   Configuration
                       • F Female Connector 1                           • Precision Design
                       • F Female Connector 2                           • Straight Body Geometry
                       • 75 Ohms
                   .
                   Description
                   Pasternack’s PE91349 precision 75 ohm type F female to type F female adapter is part of our full line of RF components
                   available for same-day shipping. Our type F to type F adapter has a female to female gender configuration in a precision
                   design. PE91349 type F female to type F female adapter operates to 3 GHz. The Pasternack RF adapter provides good
                   VSWR of 1.28:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.28:1
                       Return Loss                                                        18            dB
                       Insertion Loss                                                     0.5           dB
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.02 in [25.91 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.017 lbs [7.71 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       F Female                 F Female
                       Polarity                                   Standard                 Standard
                       .








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 75 Ohm F Female to F Female Adapter PE91349








                                                       PE91349  REV 1.0                                                1
   3238   3239   3240   3241   3242   3243   3244   3245   3246   3247   3248