Page 3244 - RF Adapter Datasheets
P. 3244

Precision 75 Ohm F Female to F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91349


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              F Female                                F Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       Body               Brass               Nickel               Brass               Nickel
                       . .

                   Compliance Certifications (see product page for current document)

                   Precision 75 Ohm F Female to F Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Precision 75 Ohm F Female to F Female Adapter PE91349

                   URL: https://www.pasternack.com/f-female-f-female-straight-adapter-pe91349-p.aspx











































                                                       PE91349  REV 1.0                                                2
   3239   3240   3241   3242   3243   3244   3245   3246   3247   3248   3249