Page 3249 - RF Adapter Datasheets
P. 3249

75 Ohm F Female to 75 Ohm F Female Bulkhead Mount Adapter





     RF Adapters Technical Data Sheet                                                                        PE9734


                   Configuration
                       • F Female Connector 1                           • Straight Body Geometry
                       • F Female Connector 2                           • Bulkhead Mount Method
                       • 75 Ohm
                   Features
                       • Max VSWR of 1.3:1 up to 250 MHz                • Max VSWR of 1.3:1 up to 250 MHz
                       • Gold Plated Brass Contact                      • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test           • CATV                           • Rack Mounted Equipment
                       • Rack Mounted Equipment         • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9734 75 ohm type F female to type F female bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. Our type F to type F adapter has a female to female gender configuration. PE9734 type F
                   female to type F female adapter operates to 250 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   This RF type F to type F bulkhead adapter allows designers to create external connections on their product enclosures, and
                   can be used in a variety of other rack mount and panel mount applications. Pasternack’s PE9734 75 ohm type F female to type
                   F female bulkhead adapter is part of our full line of RF components available for same-day shipping. PE9734 type F female
                   to type F female adapter operates to 250 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF
                   type F to type F bulkhead adapter allows designers to create external connections on their product enclosures, and can be
                   used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           250           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.925 in [23.5 mm]
                       Width                                             0.433 in [11 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Female to 75 Ohm F Female Bulkhead Mount Adapter PE9734








                                                        PE9734  REV 1.2                                                1
   3244   3245   3246   3247   3248   3249   3250   3251   3252   3253   3254