Page 3247 - RF Adapter Datasheets
P. 3247

75 Ohm F Female to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9164


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              F Female                                F Female
                       Contact            Brass                Tin                 Brass                Tin
                                                           40 µ-in minimum                         40 µ-in minimum
                       Insulation          PP                                       PP
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +60 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm F Female to F Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm F Female to F Female Adapter PE9164

                   URL: https://www.pasternack.com/f-female-f-female-straight-adapter-pe9164-p.aspx




























                                                        PE9164  REV 1.1                                                2
   3242   3243   3244   3245   3246   3247   3248   3249   3250   3251   3252