Page 3240 - RF Adapter Datasheets
P. 3240

75 Ohm F Male to 75 Ohm F Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9166


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        F Male                  F Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    7/16 in.
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               F Male                                 F Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         POM                                      POM
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +60 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Male to 75 Ohm F Female Right Angle Adapter PE9166








                                                        PE9166  REV 1.1                                                2
   3235   3236   3237   3238   3239   3240   3241   3242   3243   3244   3245