Page 3237 - RF Adapter Datasheets
P. 3237

75 Ohm F Male to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9759


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        F Male                  F Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               F Male                                 F Female
                       Contact                                Nickel                                   Nickel
                       Outer Conductor                                             Brass               Nickel
                       Body               Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm F Male to F Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm F Male to F Female Adapter PE9759

                   URL: https://www.pasternack.com/f-male-f-female-straight-adapter-pe9759-p.aspx





















                                                        PE9759  REV 1.1                                                2
   3232   3233   3234   3235   3236   3237   3238   3239   3240   3241   3242