Page 3232 - RF Adapter Datasheets
P. 3232
Push-On 75 Ohm F Male to F Female Adapter
RF Adapters Technical Data Sheet PE9160
.
Description Connector 1 Connector 2
Type F Male F Female
Polarity Standard Standard
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type Push-On F Male F Female
Contact Copper Tin Phosphor Bronze Tin
40 µ-in minimum 40 µ-in minimum
Insulation POM PP
Outer Conductor Brass Nickel
Body Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -40 to +60 deg C
.
Vibration MIL-STD-202, Method 204, Condition D
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Push-On 75 Ohm F Male to F Female Adapter PE9160
PE9160 REV 1.1 2

