Page 3228 - RF Adapter Datasheets
P. 3228

75 Ohm F Male to F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9760


                   Configuration
                       • F Male Connector 1                             • 75 Ohms
                       • F Male Connector 2                             • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 3 GHz                  • Nickel Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9760 75 ohm type F male to type F male adapter is part of our full line of RF components available for same-
                   day shipping. Our type F to type F adapter has a male to male gender configuration. PE9760 type F male to type F male
                   adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.3:1
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 1     1 to 2    2 to 3                               GHz
                       VSWR, Max              1.15:1     1.2:1      1.3:1
                       .

                   Mechanical Specifications
                       Size
                       Length                                            0.92 in [23.37 mm]
                       Width                                             0.438 in [11.13 mm]
                       Weight                                            0.034 lbs [15.42 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Male to F Male Adapter PE9760








                                                        PE9760  REV 1.1                                                1
   3223   3224   3225   3226   3227   3228   3229   3230   3231   3232   3233