Page 3225 - RF Adapter Datasheets
P. 3225

Precision 75 Ohm F Male to F Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91348


                   Configuration
                       • F Male Connector 1                             • Precision Design
                       • F Male Connector 2                             • Straight Body Geometry
                       • 75 Ohms
                   .
                   Description
                   Pasternack’s PE91348 precision 75 ohm type F male to type F male adapter is part of our full line of RF components available
                   for same-day shipping. Our type F to type F adapter has a male to male gender configuration in a precision design. PE91348
                   type F male to type F male adapter operates to 3 GHz. The Pasternack RF adapter provides excellent VSWR of 1.17:1
                   maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.17:1
                       Return Loss                                                        22            dB
                       Insertion Loss                                                     0.3           dB
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.34 in [34.04 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.032 lbs [14.51 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        F Male                   F Male
                       Polarity                                   Standard                 Standard
                       .








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 75 Ohm F Male to F Male Adapter PE91348








                                                       PE91348  REV 1.0                                                1
   3220   3221   3222   3223   3224   3225   3226   3227   3228   3229   3230