Page 3221 - RF Adapter Datasheets
P. 3221

75 Ohm BNC Female to 75 Ohm F Female
     Bulkhead Mount Adapter




     RF Adapters Technical Data Sheet                                                                      PE91324


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female                F Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                                            7/16 inch
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                               F Female
                       Contact        Beryllium Copper       Tri-Metal         Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       Body               Brass               Nickel               Brass               Nickel
                       Gasket            Silicone                                 Silicone
                       Coupling Nut                                                Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Female to 75 Ohm F Female Bulkhead Mount Adapter PE91324
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91324  REV 1.1                                                2
   3216   3217   3218   3219   3220   3221   3222   3223   3224   3225   3226