Page 3216 - RF Adapter Datasheets
P. 3216

Bulkhead Isolated Ground 75 Ohm BNC
     Female to BNC Female Adapter




     RF Adapters Technical Data Sheet                                                                        PE9366


                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.61 in [15.49 mm]
                       Weight                                            0.029 lbs [13.15 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female               BNC Female
                       Polarity                                   Standard                 Standard
                       Connector Option                         Isolated Ground          Isolated Ground
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                              BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +60 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Isolated Ground 75 Ohm BNC Female to BNC Female Adapter PE9366








                                                        PE9366  REV 1.1                                                2
   3211   3212   3213   3214   3215   3216   3217   3218   3219   3220   3221