Page 3215 - RF Adapter Datasheets
P. 3215

Bulkhead Isolated Ground 75 Ohm BNC
     Female to BNC Female Adapter




     RF Adapters Technical Data Sheet                                                                        PE9366


                   Configuration
                       • BNC Female Connector 1                         • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 75 Ohms
                   Features
                       • Max VSWR of 1.5:1 up to 500 MHz                • Gold Plated Brass Contact
                       • Isolated Ground                                • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9366 bulkhead isolated ground 75 ohm BNC female to BNC female adapter is part of our full line of RF
                   components available for same-day shipping. Our BNC to BNC adapter has a female to female gender configuration. PE9366
                   BNC female to BNC female adapter operates to 1,000 MHz. This RF BNC bulkhead to BNC adapter allows designers to
                   create external connections on their product enclosures, and can be used in a variety of other rack mount and panel mount
                   applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      DC to 0.5                                                   GHz
                       VSWR, Max              1.5:1
                       .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Isolated Ground 75 Ohm BNC Female to BNC Female Adapter PE9366








                                                        PE9366  REV 1.1                                                1
   3210   3211   3212   3213   3214   3215   3216   3217   3218   3219   3220