Page 3220 - RF Adapter Datasheets
P. 3220

75 Ohm BNC Female to 75 Ohm F Female
     Bulkhead Mount Adapter




     RF Adapters Technical Data Sheet                                                                      PE91324


                   Configuration
                       • BNC Female Connector 1                         • Straight Body Geometry
                       • F Female Connector 2                           • Bulkhead Mount Method
                       • 75 Ohm
                   Features
                       • Max VSWR of 1.3:1 up to 1 GHz
                   Applications
                       • Allows Connection Between Series  • Rack Mounted Equipment
                       • General Purpose Test           • CATV

                   .
                   Description
                   Pasternack’s PE91324 75 ohm BNC female to type F female bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. Our BNC to type F adapter has a female to female gender configuration. PE91324 BNC
                   female to type F female adapter operates to 1 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This
                   RF BNC to type F bulkhead adapter allows designers to create external connections on their product enclosures, and can be
                   used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                              1.3:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.3 in [33.02 mm]
                       Width                                             0.55 in [13.97 mm]
                       Weight                                            0.036 lbs [16.33 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Female to 75 Ohm F Female Bulkhead Mount Adapter PE91324
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91324  REV 1.1                                                1
   3215   3216   3217   3218   3219   3220   3221   3222   3223   3224   3225