Page 3211 - RF Adapter Datasheets
P. 3211

75 Ohm BNC Female to BNC Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9367


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female               BNC Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                              BNC Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Female to BNC Female 4 Hole Flange Adapter PE9367








                                                        PE9367  REV 1.1                                                2
   3206   3207   3208   3209   3210   3211   3212   3213   3214   3215   3216