Page 3206 - RF Adapter Datasheets
P. 3206

75 Ohm BNC Female to BNC Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9363


                   Configuration
                       • BNC Female Connector 1                         • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 75 Ohms
                   Features
                       • Max VSWR of 1.3:1 up to 1,000 MHz              • 30 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9363 75 ohm BNC female to BNC female bulkhead adapter is part of our full line of RF components available
                   for same-day shipping. Our BNC to BNC adapter has a female to female gender configuration. PE9363 BNC female to BNC
                   female adapter operates to 1,000 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF BNC
                   to BNC bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.292 in [32.82 mm]
                       Width                                             0.728 in [18.49 mm]
                       Weight                                            0.041 lbs [18.6 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Female to BNC Female Bulkhead Adapter PE9363








                                                        PE9363  REV 1.2                                                1
   3201   3202   3203   3204   3205   3206   3207   3208   3209   3210   3211