Page 3201 - RF Adapter Datasheets
P. 3201

75 Ohm BNC Female to 75 Ohm BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9362


                   Configuration
                       • BNC Female Connector 1                         • 75 Ohm
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 1 GHz                  • 30 µin minimum contact plating
                       • BNC interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test           • CATV
                   .
                   Description
                   Pasternack’s PE9362 75 ohm BNC female to BNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our BNC to BNC adapter has a female to female gender configuration. PE9362 BNC female to BNC female
                   adapter operates to 1 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                               1.24:1         1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Inner Conductor DC Resistance                                      1.5          mOhms
                       Outer Conductor DC Resistance                                       1           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.285 in [32.64 mm]
                       Width                                             0.433 in [11 mm]
                       Weight                                            0.027 lbs [12.25 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Female to 75 Ohm BNC Female Adapter PE9362
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9362  REV 1.2                                                1
   3196   3197   3198   3199   3200   3201   3202   3203   3204   3205   3206