Page 3198 - RF Adapter Datasheets
P. 3198

75 Ohm BNC Tee Adapter Female-Male-Female





     RF Adapters Technical Data Sheet                                                                        PE9365


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female                BNC Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                               BNC Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100 µ-in minimum
                       Body                                                        Brass               Nickel
                                                                                                   100 µ-in minimum
                       Gasket                                                     Silicone
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Tee Adapter Female-Male-Female PE9365








                                                        PE9365  REV 1.3                                                2
   3193   3194   3195   3196   3197   3198   3199   3200   3201   3202   3203