Page 3194 - RF Adapter Datasheets
P. 3194

75 Ohm BNC Male to BNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9361


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       BNC Male                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              BNC Male                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Male to BNC Female Right Angle Adapter PE9361








                                                        PE9361  REV 1.1                                                2
   3189   3190   3191   3192   3193   3194   3195   3196   3197   3198   3199