Page 3191 - RF Adapter Datasheets
P. 3191

75 Ohm BNC Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9364


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              BNC Male                                BNC Male
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       Gasket            Silicone                                 Silicone
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm BNC Male to BNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm BNC Male to BNC Male Adapter PE9364

                   URL: https://www.pasternack.com/bnc-male-bnc-male-straight-adapter-pe9364-p.aspx
























                                                        PE9364  REV 1.1                                                2
   3186   3187   3188   3189   3190   3191   3192   3193   3194   3195   3196