Page 3187 - RF Adapter Datasheets
P. 3187

UHF Female to Mini UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91447


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             UHF Female                             Mini UHF Male
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100 µ-in minimum
                       Body               Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100 µ-in minimum
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   UHF Female to Mini UHF Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are part of the broadest selection
                   in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: UHF Female to Mini UHF Male Adapter PE91447

                   URL: https://www.pasternack.com/uhf-female-mini-uhf-male-straight-adapter-pe91447-p.aspx























                                                       PE91447  REV 1.0                                                2
   3182   3183   3184   3185   3186   3187   3188   3189   3190   3191   3192