Page 3186 - RF Adapter Datasheets
P. 3186

UHF Female to Mini UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91447


                   Configuration
                       • UHF Female Connector 1                         • 50 Ohm
                       • Mini UHF Male Connector 2                      • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 300 MHz                • Gold Plated Brass Contact
                   Applications

                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91447 UHF female to Mini UHF male adapter is part of our full line of RF components available for same-day
                   shipping. Our UHF to Mini UHF adapter has a female to male gender configuration. PE91447 UHF female to Mini UHF male
                   adapter operates to 300 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             335           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.17 in [29.72 mm]
                       Width                                             0.65 in [16.51 mm]
                       Weight                                            0.041 lbs [18.6 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      UHF Female              Mini UHF Male
                       Polarity                                   Standard                 Standard
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Female to Mini UHF Male Adapter PE91447








                                                       PE91447  REV 1.0                                                1
   3181   3182   3183   3184   3185   3186   3187   3188   3189   3190   3191