Page 3181 - RF Adapter Datasheets
P. 3181

UHF Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9421


                   Configuration
                       • UHF Female Connector 1                         • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9421 UHF female to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our UHF to BNC adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.135 in [28.83 mm]
                       Width                                             0.67 in [17.02 mm]
                       Weight                                            0.048 lbs [21.77 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      UHF Female               BNC Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             UHF Female                              BNC Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Female to BNC Female Adapter PE9421








                                                        PE9421  REV 1.1                                                1
   3176   3177   3178   3179   3180   3181   3182   3183   3184   3185   3186