Page 3184 - RF Adapter Datasheets
P. 3184

50 Ohm UHF Female to 75 Ohm F Female Adapter






      TECHNICAL DATA SHEET                                                                                 PE9167


                   50 Ohm UHF Female to 75 Ohm F Female Adapter

                   Configuration
                       Connector 1                                       UHF Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       F Female
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.15 [29.21]
                       Width/Dia., in [mm]                               0.668 [16.97]
                       .
                       Connector 1
                       Type                                              UHF Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             3µ-5µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        70µ in. minimum
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              F Female
                       Inner Conductor Material and Plating              Phosphor Bronze, Gold
                       Inner Conductor Plating Specification             3µ-5µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        70µ in. minimum
                       Dielectric Type                                   PP

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/uhf-female-f-female-straight-adapter-pe9167-p.aspx


                   50 Ohm UHF Female to 75 Ohm F Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.
















                                                         PE9167  REV                                                   1
   3179   3180   3181   3182   3183   3184   3185   3186   3187   3188   3189