Page 3177 - RF Adapter Datasheets
P. 3177
UHF Female to BNC Male Adapter
RF Adapters Technical Data Sheet PE91329
.
Description Connector 1 Connector 2
Type UHF Female BNC Male
Polarity Standard Standard
Interface Specification MIL-STD-348A
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type UHF Female BNC Male
Contact Brass Gold Brass Gold
30 µ-in minimum 30 µ-in minimum
Insulation PTFE PTFE
Outer Conductor Brass Nickel
100 µ-in minimum
Body Brass Nickel
100 µ-in minimum
Gasket Silicone
Coupling Nut Brass Nickel
100 µ-in minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Vibration MIL-STD-202, Method 204, Condition D
Salt Spray MIL-STD-202, Method 101, Condition B
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: UHF Female to BNC Male Adapter PE91329
PE91329 REV 1.1 2

