Page 3190 - RF Adapter Datasheets
P. 3190

75 Ohm BNC Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9364


                   Configuration
                       • BNC Male Connector 1                           • 75 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features

                       • Max VSWR of 1.5:1 up to 300 MHz                • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9364 75 ohm BNC male to BNC male adapter is part of our full line of RF components available for same-
                   day shipping. Our BNC to BNC adapter has a male to male gender configuration. PE9364 BNC male to BNC male adapter
                   operates to 300 MHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.244 in [31.6 mm]
                       Width                                             0.571 in [14.5 mm]
                       Weight                                            0.048 lbs [21.77 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       BNC Male                 BNC Male
                       Polarity                                   Standard                 Standard
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Male to BNC Male Adapter PE9364








                                                        PE9364  REV 1.1                                                1
   3185   3186   3187   3188   3189   3190   3191   3192   3193   3194   3195