Page 3193 - RF Adapter Datasheets
P. 3193

75 Ohm BNC Male to BNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9361


                   Configuration
                       • BNC Male Connector 1                           • 75 Ohms
                       • BNC Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9361 75 ohm BNC male to BNC female right angle adapter is part of our full line of RF components available
                   for same-day shipping. Our BNC to BNC adapter has a male to female gender configuration. PE9361 BNC male to BNC
                   female adapter operates to 4 GHz. This low profile right angle BNC adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            1.04 in [26.42 mm]
                       Width                                             0.57 in [14.48 mm]
                       Height                                            0.875 in [22.23 mm]
                       Weight                                            0.034 lbs [15.42 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Male to BNC Female Right Angle Adapter PE9361








                                                        PE9361  REV 1.1                                                1
   3188   3189   3190   3191   3192   3193   3194   3195   3196   3197   3198