Page 3197 - RF Adapter Datasheets
P. 3197

75 Ohm BNC Tee Adapter Female-Male-Female





     RF Adapters Technical Data Sheet                                                                        PE9365


                   Configuration
                       • BNC Female Connector 1                         • 75 Ohm
                       • BNC Male Connector 2                           • Tee Body Geometry
                   Features
                       • 30 µ-in minimum contact plating                • Gold Plated Brass Contact
                       • Gold Plated Brass Contact                      • 30 µ-in min Gold Contact Plating
                       • Typical VSWR of 2.1:1 up to 100 MHz
                   Applications
                       • General Purpose Test           • CATV                           • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9365 75 ohm BNC Tee adapter female-male-female is part of our full line of RF components available for
                   same-day shipping. Our BNC tee adapter has a female-male-female gender configuration. Our BNC tee connector operates
                   to 100 MHz. Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal.
                   Unlike power dividers/combiners, however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           100           MHz
                       VSWR                                                2.1:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.57 in [14.48 mm]
                       Height                                            1.12 in [28.45 mm]
                       Weight                                            0.027 lbs [12.25 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Tee Adapter Female-Male-Female PE9365








                                                        PE9365  REV 1.3                                                1
   3192   3193   3194   3195   3196   3197   3198   3199   3200   3201   3202