Page 3210 - RF Adapter Datasheets
P. 3210

75 Ohm BNC Female to BNC Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9367


                   Configuration
                       • BNC Female Connector 1                         • Straight Body Geometry
                       • BNC Female Connector 2                         • 4 Hole Flange Mount Method
                       • 75 Ohms
                   Features
                       • Typical VSWR of 1.35:1 up to 1,000 MHz         • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9367 75 ohm BNC female to BNC female 4 hole flange adapter is part of our full line of RF components
                   available for same-day shipping. Our BNC to BNC adapter has a female to female gender configuration. PE9367 BNC female
                   to BNC female adapter operates to 1,000 MHz. This RF BNC to BNC 4 hole flange adapter allows designers to create external
                   connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                               1.35:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.69 in [17.53 mm]
                       Height                                            0.69 in [17.53 mm]
                       Weight                                            0.034 lbs [15.42 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm BNC Female to BNC Female 4 Hole Flange Adapter PE9367








                                                        PE9367  REV 1.1                                                1
   3205   3206   3207   3208   3209   3210   3211   3212   3213   3214   3215