Page 3226 - RF Adapter Datasheets
P. 3226

Precision 75 Ohm F Male to F Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91348


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               F Male                                  F Male
                       Contact            Brass                Gold                Brass               Gold
                       Body               Brass               Nickel               Brass               Nickel
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                       . .

                   Compliance Certifications (see product page for current document)

                   Precision 75 Ohm F Male to F Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Precision 75 Ohm F Male to F Male Adapter PE91348

                   URL: https://www.pasternack.com/f-male-f-male-straight-adapter-pe91348-p.aspx











































                                                       PE91348  REV 1.0                                                2
   3221   3222   3223   3224   3225   3226   3227   3228   3229   3230   3231