Page 3231 - RF Adapter Datasheets
P. 3231

Push-On 75 Ohm F Male to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9160


                   Configuration
                       • Push-On F Male Connector 1                     • 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 1,000 MHz              • 40 µ-in min Tin Contact Plating
                       • Tin Plated Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9160 type F push-on 75 ohm F male to type F F female adapter is part of our full line of RF components
                   available for same-day shipping. Our type F to type F adapter has a male to female gender configuration. PE9160 type F F
                   male to type F F female adapter operates to 1,000 MHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   The PE9160 Pasternack RF adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                               1.43:1         1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.925 in [23.5 mm]
                       Width                                             0.433 in [11 mm]
                       Weight                                            0.019 lbs [8.62 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Push-On 75 Ohm F Male to F Female Adapter PE9160








                                                        PE9160  REV 1.1                                                1
   3226   3227   3228   3229   3230   3231   3232   3233   3234   3235   3236