Page 3229 - RF Adapter Datasheets
P. 3229
75 Ohm F Male to F Male Adapter
RF Adapters Technical Data Sheet PE9760
.
Description Connector 1 Connector 2
Type F Male F Male
Polarity Standard Standard
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type F Male F Male
Contact Nickel Nickel
Outer Conductor Brass Nickel
Body Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
75 Ohm F Male to F Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm F Male to F Male Adapter PE9760
URL: https://www.pasternack.com/f-male-f-male-straight-adapter-pe9760-p.aspx
PE9760 REV 1.1 2

