Page 3239 - RF Adapter Datasheets
P. 3239

75 Ohm F Male to 75 Ohm F Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9166


                   Configuration
                       • F Male Connector 1                             • 75 Ohm
                       • F Female Connector 2                           • Right Angle Body Geometry
                   Features

                       • 30 µ-in minimum contact plating                • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test           • CATV
                   .
                   Description
                   Pasternack’s PE9166 75 ohm type F male to type F female right angle adapter is part of our full line of RF components
                   available for same-day shipping. Our type F to type F adapter has a male to female gender configuration. PE9166 type F
                   male to type F female adapter operates to 1,000 MHz. This right angle type F to type F adapter allows for easier connections
                   in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.016 in [25.81 mm]
                       Width                                             0.438 in [11.13 mm]
                       Height                                            0.709 in [18.01 mm]
                       Weight                                            0.036 lbs [16.33 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Male to 75 Ohm F Female Right Angle Adapter PE9166








                                                        PE9166  REV 1.1                                                1
   3234   3235   3236   3237   3238   3239   3240   3241   3242   3243   3244