Page 605 - RF Adapter Datasheets
P. 605

Low PIM 4.3-10 Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91389


                   Mechanical Specifications
                       Size
                       Length                                            1.38 in [35.05 mm]
                       Width                                             0.96 in [24.38 mm]
                       Weight                                            0.12 lbs [54.43 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      4.3-10 Male               N Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                100                      100
                       Hex Size                                    22 mm
                       Contact Retention Force, Min             6 lbs [2.72 Kg]          6 lbs [2.72 Kg]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             4.3-10 Male                              N Female
                       Contact            Bronze              Silver              Bronze               Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Gasket            Silicone
                       Coupling Nut       Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +90 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 4.3-10 Male to N Female Adapter PE91389








                                                       PE91389  REV 1.0                                                2
   600   601   602   603   604   605   606   607   608   609   610