Page 603 - RF Adapter Datasheets
P. 603

PE91483 CAD Drawing
                                   Low PIM 4.3-10 Male to N Female Right Angle Adapter



        APPROVED  J.GARCIA                                                                             THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





        DATE  01/11/19                                                                                        SHEET                     OF  SCALE  PE91483



      REVISIONS                                                                                                     PART NUMBER


        DESCRIPTION  INITIAL RELEASE                                                                         Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  G.HUAN







                                                            5/8''-24 UNEF-2A                                FRACTIONS  ± 1/32  ANGLES ± 1°
        REV.                                                                                                        CAGE          SIZE  53919  A







                                 SW22                                                                  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  .2     [5.08]  .01   [ .25 ]  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION

                                                                                 N  FEMALE                  .X=±  .XX=±  .XXX=±




                                                                     1.08  27.4

                  4.3-10  MALE    M20x1-6H









                                                 1.30    33                                                          THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.




















                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.A
                                                       PE91483  REV 1.0                                                4
   598   599   600   601   602   603   604   605   606   607   608