Page 632 - RF Adapter Datasheets
P. 632

7/16 DIN Male to 7/16 DIN Male Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91227



                   Configuration
                       Connector 1                                       7/16 DIN Male
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         IEC 169-4
                       Connector 2                                       7/16 DIN Male
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         IEC 169-4
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.25:1
                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.827 [46.41]
                       Width/Dia., in [mm]                               1.25 [31.75]
                       .
                       Connector 1
                       Type                                              7/16 DIN Male
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      32
                       Torque, ft-lbs [Nm]                               18.333 [24.86]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              7/16 DIN Male
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      32
                       Torque, ft-lbs [Nm]                               18.333 [24.86]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C

                       Ingress Protection                                IP67 UnMated






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to 7/16 DIN Male Adapter IP67 UnMated PE91227








                                                       PE91227  REV 1.0                                                1
   627   628   629   630   631   632   633   634   635   636   637