Page 689 - RF Adapter Datasheets
P. 689

Bulkhead 7/16 DIN Female to 7/16 DIN
                            Female Adapter IP67 UnMated


      TECHNICAL DATA SHEET                                                                               PE91230



                   Configuration
                       Connector 1                                       7/16 DIN Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       7/16 DIN Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight
                       Mount Method                                      Bulkhead

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.25:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.933 [49.1]
                       .
                       Connector 1
                       Type                                              7/16 DIN Female
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              7/16 DIN Female
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C

                       Ingress Protection                                IP67 UnMated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead 7/16 DIN Female to 7/16 DIN Female Adapter IP67 UnMated PE91230








                                                       PE91230  REV 1.0                                                1
   684   685   686   687   688   689   690   691   692   693   694