Page 684 - RF Adapter Datasheets
P. 684

7/16 DIN Female to 7/16 DIN Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9414


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                          7/16 DIN Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Compliance Certifications (see product page for current document)

                   7/16 DIN Female to 7/16 DIN Female Bulkhead Adapter from Pasternack Enterprises has same day shipment for domestic
                   and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 7/16 DIN Female to 7/16 DIN Female Bulkhead Adapter PE9414


                   URL: https://www.pasternack.com/7-16-din-female-7-16-din-female-straight-adapter-pe9414-p.aspx







































                                                        PE9414  REV 1.1                                                2
   679   680   681   682   683   684   685   686   687   688   689