Page 680 - RF Adapter Datasheets
P. 680

Low PIM 7/16 DIN Female to 7/16 DIN Female
     Bulkhead Adapter Low VSWR




     RF Adapters Technical Data Sheet                                                                      PE91038


                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.99 in [50.55 mm]
                       Width                                             1.57 in [39.88 mm]
                       Weight                                            0.516 lbs [234.05 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female           7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification            IEC 169-4 (0.232 dia. Enhanced)  IEC 169-4 (0.232 dia. Enhanced)
                       Mating Cycles                                500                      500
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                          7/16 DIN Female
                       Contact            Bronze              Silver           Phosphor Bronze         Silver
                                                          200 µin minimum                          200 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal             Brass              Tri-Metal
                                                          100 µin minimum                          100 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Female to 7/16 DIN Female Bulkhead Adapter Low VSWR PE91038








                                                       PE91038  REV 1.1                                                2
   675   676   677   678   679   680   681   682   683   684   685