Page 676 - RF Adapter Datasheets
P. 676

7/16 DIN Tee Adapter Female-Female-Female





     RF Adapters Technical Data Sheet                                                                        PE9556


                   Configuration
                       • 7/16 DIN Female Connector 1                    • 50 Ohms
                       • 7/16 DIN Female Connector 2                    • Tee Body Geometry
                   Features
                       • 7/16 DIN interface compliant with MIL-C-39012   • Contact plating according to QQ-S-365
                       • Epoxy captivation                              • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9556 7/16 DIN tee adapter female-female-female is part of our full line of RF components available for same-
                   day shipping. Our 7/16 DIN tee adapter has a female-female-female gender configuration. Tee adapters (also called tee
                   connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however,
                   they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.74 in [69.6 mm]
                       Width                                             1.14 in [28.96 mm]
                       Height                                            1.94 in [49.28 mm]
                       Weight                                            0.721 lbs [327.04 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female           7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       Contact Captivation Method                  Epoxy                    Epoxy
                       .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Tee Adapter Female-Female-Female PE9556








                                                        PE9556  REV 1.1                                                1
   671   672   673   674   675   676   677   678   679   680   681