Page 673 - RF Adapter Datasheets
P. 673

7/16 DIN Female to 7/16 DIN Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9409


                   Configuration
                       • 7/16 DIN Female Connector 1                    • 50 Ohms
                       • 7/16 DIN Female Connector 2                    • Straight Body Geometry
                   Features
                       • 7/16 DIN Interface compliant with IEC 169-4    • 30 µ-in min Gold Contact Plating
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9409 7/16 DIN female to 7/16 DIN female adapter is part of our full line of RF components available for same-
                   day shipping. Our 7/16 DIN to 7/16 DIN adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.38 in [35.05 mm]
                       Width                                             1.38 in [35.05 mm]
                       Weight                                            0.295 lbs [133.81 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female           7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                    IEC 169-4                IEC 169-4
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                          7/16 DIN Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Female to 7/16 DIN Female Adapter PE9409








                                                        PE9409  REV 1.1                                                1
   668   669   670   671   672   673   674   675   676   677   678