Page 669 - RF Adapter Datasheets
P. 669

Low PIM 7/16 DIN Female to 7/16 DIN
     Female Adapter Low VSWR




     RF Adapters Technical Data Sheet                                                                      PE91029


                   Configuration
                       • 7/16 DIN Female Connector 1                    • Low PIM Design
                       • 7/16 DIN Female Connector 2                    • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max Return Loss of -21 dB up to 8 GHz          • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -170 dBc                 • 200 µin min Silver Contact Plating
                       • 7/16 DIN Interface compliant with IEC 169-4
                   Applications

                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91029 Low PIM 7/16 DIN female to 7/16 DIN female adapter is part of our full line of RF components available
                   for same-day shipping. Our 7/16 DIN to 7/16 DIN adapter has a female to female gender configuration in a Low PIM design.
                   PE91029 7/16 DIN female to 7/16 DIN female adapter operates to 8 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       Return Loss                                                        -21           dB
                       Passive Intermodulation                                           -170           dBc
                       Dielectric Withstanding Voltage (AC)                              3,500          Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 1     1 to 5    5 to 8                               GHz
                       Return Loss, Max        -38       -28        -21                                 dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Female to 7/16 DIN Female Adapter Low VSWR PE91029








                                                       PE91029  REV 1.1                                                1
   664   665   666   667   668   669   670   671   672   673   674