Page 670 - RF Adapter Datasheets
P. 670

Low PIM 7/16 DIN Female to 7/16 DIN
     Female Adapter Low VSWR




     RF Adapters Technical Data Sheet                                                                      PE91029


                   Mechanical Specifications
                       Size
                       Length                                            1.25 in [31.75 mm]
                       Width                                             1.142 in [29.01 mm]
                       Weight                                            0.7 lbs [317.51 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female           7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification            IEC 169-4 (0.232 dia. Enhanced)  IEC 169-4 (0.232 dia. Enhanced)
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                          7/16 DIN Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                          200 µin minimum                          200 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal             Brass              Tri-Metal
                                                          100 µin minimum                          100 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Female to 7/16 DIN Female Adapter Low VSWR PE91029








                                                       PE91029  REV 1.1                                                2
   665   666   667   668   669   670   671   672   673   674   675